RS655-Z22
RS655-Z22
Product type description: RS65(1)-Z22-(2)-(3) |
(1) | |
5 | Grey cast iron, painted |
6 | thermosetting resin |
(2) | |
G024 | Indicator lamp 24 VDC, red |
G115 | Indicator lamp 115 VAC, red |
G230 | Indicator lamp 230 VAC, red |
(3) | |
without | Standard version (without Dupline® input module) |
DS | With integrated Dupline® input module |
- Metal enclosure
- wire pull and breakage detection
- Protection class IP66, IP67
- Central connection terminal
- Mechanical switching position indication
- two-side operation / wire up to 2 x 100 m
Ordering data
Product type description |
RS655-Z22 |
Article number (order number) |
153031612 |
EAN (European Article Number) |
4030661532912 |
eCl@ss number, version 12.0 |
27-37-12-01 |
eCl@ss number, version 11.0 |
27-37-12-01 |
eCl@ss number, version 9.0 |
27-37-12-01 |
ETIM number, version 7.0 |
EC002033 |
ETIM number, version 6.0 |
EC002033 |
Approvals - Standards
Certificates |
TÜV cULus CCC |
General data
Standards |
EN 620 EN ISO 13850 EN IEC 60947-5-1 EN IEC 60947-5-5 |
Housing material |
Grey cast iron, painted |
Material of the housing cover |
Grey cast iron, painted |
Length of the wire, maximum |
100 m |
Gross weight |
5,105 g |
General data - Features
Number of auxiliary contacts |
2 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Actuating element |
Roller lever N300 |
Mechanical life, minimum |
100,000 Operations |
Actuation direction |
Each time 75° right-hand side and left-hand side rotation |
Mechanical data - Connection technique
Cable entry |
2 x M25 x 1.5 |
Termination |
Cage clamp |
Cable section, minimum |
0.5 mm², flexible |
Cable section, maximum |
2.5 mm², flexible |
Ambient conditions
Degree of protection |
IP67 IP66 |
Ambient temperature |
-40 ... +70 °C |
Protection class |
I |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
300 V |
Rated impulse withstand voltage Uimp |
4 kV |
Degree of pollution |
3 |
Electrical data
Thermal test current |
6 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
3 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
3 A |
Switching principle |
Snap action |
Material of the contacts, electrical |
Silver |
Other data
Note (applications) |
Pull-wire emergency stop switches |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
TÜV certification
UL Certificate
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Dimensional drawing basic component
Assembly example
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/19/2024, 9:37 PM