RSS 36

RSS 36

  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Product type description:
RSS 36 (1)-(2)-(3)-(4)

(1)
withoutStandard coding
I1Individual coding
I2Individual coding, re-teaching enabled

(2)
withoutwithout diagnostic function (only on request for ST5)
DWith diagnostic output
SDwith serial diagnostics (only for ST)

(3)
withoutwithout latching
Rwith latching, latching force approx. 18 N

(4)
STConnector plug M12, 8-pole
ST5Connector plug M12, 5-pole
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force, approx.

Latching

Serial diagnostics

RSS 36-D-R-ST

Item number 101213956

Electronic safety-sensor

Go to article

RSS 36-D-R-ST5

Item number 103025099

Electronic safety-sensor

Go to article

RSS 36-SD-R-ST

Item number 101217290

Electronic safety-sensor

Go to article

RSS 36-D-ST

Item number 101213954

Electronic safety-sensor

Go to article

RSS 36-D-ST5

Item number 103025096

Electronic safety-sensor

Go to article

RSS 36-SD-ST

Item number 101214772

Electronic safety-sensor

Go to article

RSS 36-I1-D-R-ST

Item number 101216957

Electronic safety-sensor

Go to article

RSS 36-I1-D-ST

Item number 101216958

Electronic safety-sensor

Go to article

RSS 36-I1-SD-ST

Item number 101218831

Electronic safety-sensor

Go to article

RSS 36-I1-SD-R-ST

Item number 101218830

Electronic safety-sensor

Go to article

RSS 36-I2-D-R-ST

Item number 101214773

Electronic safety-sensor

Go to article

RSS 36-I2-D-R-ST5

Item number 103025100

Electronic safety-sensor

Go to article



System components

RST 36-1
RST 36-1

  • Actuation from side
  • Simple flexible mounting and adjustment

Go to article
RST 36-1-R
RST 36-1-R

  • Actuation from side
  • with latching magnet
  • Simple flexible mounting and adjustment

Go to article
RST260-1
RST260-1

  • Actuation from side
  • Simple mounting
  • Mounting 2 x M4

Go to article
RST16-1
RST16-1

  • Frontal actuation from assembly direction
  • Flat design
  • Mounting 2 x M5

Go to article
RST-U-2
RST-U-2

  • Frontal actuation from assembly direction
  • small body
  • Mounting 1 x M3 plus Twist protection

Go to article