Safety sensors (Archive)

Archive
CSS 16

CSS 16


  • NOTICE: Not available! (Replacement: RSS16)
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 55 mm x 93 mm x 39.5 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • Early warning when operating near the limit of the sensor's hysteris range
  • Self-monitoring series-wiring of 16 sensors
  • 2 short-circuit proof PNP safety outputs

Go to category
Archive
CSP 34

CSP 34


  • NOTICE: Not available! (Replacement: RSS 36 I)
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Tampering protection by paired coding of sensor and actuator
  • Misaligned actuation possible
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Go to category
Archive
BNS 16

BNS 16


  • Connector M12, 4-pole

Go to category
Archive
BNS 30

BNS 30


Go to category
Archive
BNS 303

BNS 303


Go to category
Archive
CSS 34

CSS 34


  • 1 x Pre-wired cable 8-pole
  • Actuation from top
  • serial diagnostic output
  • Max. 31 sensors can be wired in series.

Go to category