SCG

SCG

  • Metal enclosure
  • 50 mm x 120 mm x 43 mm
  • Long life
Product type description:

SCG(1)/(2)


(1)
01Head positioned to the front
02Head positioned to the left
03Head positioned to the right
04Head positioned to the rear

(2)
1031 NC contact / 1 NO contact slow action switching contact
2202 NC contacts slow action switching contact
921 NC contact / 1 NO contact snap switching element
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

SCG01.103

Item number 101020914

Safety switch with separate actuator

Go to article

SCG01.220

Item number 101016646

Safety switch with separate actuator

Go to article

SCG01.92

Item number 101020904

Safety switch with separate actuator

Go to article



System components

BO
BO

  • Minimum actuating radius 400 mm
  • Straight actuator

Go to article
BOF/HIS.1
BOF/HIS.1

  • Minimum actuating radius 400 mm
  • Flexible actuator

Go to article
BOF/HIS.2
BOF/HIS.2

  • Minimum actuating radius 400 mm
  • Flexible actuator

Go to article
BOR
BOR

  • Minimum actuating radius 350 mm
  • Straight actuator

Go to article
BOW
BOW

  • Minimum actuating radius 400 mm
  • Angled actuator

Go to article
BOWR
BOWR

  • Minimum actuating radius 350 mm
  • Angled actuator

Go to article