SDG

SDG

  • Metal enclosure
  • 50 mm x 152 mm x 43 mm
  • Long life
Product type description:

SDG(1)/(2)


(1)
01Head positioned to the front
02Head positioned to the left
03Head positioned to the right
04Head positioned to the rear

(2)
11032 NC contact / 1 NO contact slow action switching contact
33303 NC contacts slow action switching contact
34403 NC contacts gradually slow action switching contact
10441 NC contact / 2 NO contacts slow action switching contact
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

SDG01.1044

Item number 101020910

Safety switch with separate actuator

Go to article

SDG01.1103

Item number 101016704

Safety switch with separate actuator

Go to article

SDG01.1110

Item number 101009673

Safety switch with separate actuator

Go to article

SDG01.3330

Item number 101016697

Safety switch with separate actuator

Go to article

SDG01.3440

Item number 101174274

Safety switch with separate actuator

Go to article



System components

BO
BO

  • Minimum actuating radius 400 mm
  • Straight actuator

Go to article
BOF/HIS.1
BOF/HIS.1

  • Minimum actuating radius 400 mm
  • Flexible actuator

Go to article
BOF/HIS.2
BOF/HIS.2

  • Minimum actuating radius 400 mm
  • Flexible actuator

Go to article
BOR
BOR

  • Minimum actuating radius 350 mm
  • Straight actuator

Go to article
BOW
BOW

  • Minimum actuating radius 400 mm
  • Angled actuator

Go to article
BOWR
BOWR

  • Minimum actuating radius 350 mm
  • Angled actuator

Go to article