SHG

SHG

  • Metal enclosure
  • 40 mm x 108,5 mm x 43 mm
  • Long life
Product type description:

SHG(1)/(2)


(1)
01Head positioned to the front
02Head positioned to the left
03Head positioned to the right
04Head positioned to the rear

(2)
103/901 NC contact / 1 NO contact slow action switching contact
220/1102 NC contacts slow action switching contact
92/901 NC contact / 1 NO contact snap switching element
NoticeNot all variations can be supplied. The available order code used to convert the product part name.
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

SHG01.103/90

Item number 101009662

Trapped key system

Go to article

SHG01.220/110

Item number 101023557

Trapped key system

Go to article

SHG01.92/90

Item number 101020900

Trapped key system

Go to article



System components

BO
BO

  • Minimum actuating radius 400 mm
  • Straight actuator

Go to article
BOF/HIS.1
BOF/HIS.1

  • Minimum actuating radius 400 mm
  • Flexible actuator

Go to article
BOF/HIS.2
BOF/HIS.2

  • Minimum actuating radius 400 mm
  • Flexible actuator

Go to article
BOR
BOR

  • Minimum actuating radius 350 mm
  • Straight actuator

Go to article
BOW
BOW

  • Minimum actuating radius 400 mm
  • Angled actuator

Go to article
BOWR
BOWR

  • Minimum actuating radius 350 mm
  • Angled actuator

Go to article