SHGV/B01/103+BO
Item number:
101198092
SHGV/B01/103+BO
Item number:
101198092
Product type description: SHGV(1)/(2)/(3)(4)/(5)/(6)+(7) |
(1) | |
without | Standard locking system |
Z | Central locking system |
P | PACRI standard locking system |
ZP | PACRI central locking system |
(2) | |
B | Bottom-side locking cylinder |
L | Left-hand side locking cylinder |
R | Right-hand side locking cylinder |
(3) | |
D | additional frontal locking cylinder |
(4) | |
01 | with one actuating head |
1.1 | with two actuating heads |
(5) | |
x1x | Key number(s) 100 … 999 |
(6) | |
x2x | Key number ( n) additional lock barrel front 32 - 99 |
(7) | |
BO | Straight actuator |
BOW | Angled actuator |
BOR | Radius actuator |
BOWR | Angled radius actuator |
BOF/HIS.1 | Telescopic actuator, rear-side fixing |
BOF/HIS.2 | Telescopic actuator, topside fixing |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Aluminium enlosure
- Protection class IP65
Ordering data
Product type description |
SHGV/B01/103+BO |
Article number (order number) |
101198092 |
EAN (European Article Number) |
4030661479644 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Housing material |
Aluminium / chromated steel |
Housing coating material |
painted |
Material of the cylinder lock |
Steel |
Colour of the housing |
Red |
Colour of the key |
Silver |
Colour of key head |
Silver |
Gross weight |
450 g |
General data - Features
Number of actuating directions |
4 |
Number of keys |
1 |
Mechanical data
Mechanical life, minimum |
100,000 Operations |
Holding force |
1,750 N |
Latching force |
5 N |
Key number |
103 |
Mechanical data - Dimensions
Length |
90 mm |
Width |
40 mm |
Height |
103 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +70 °C |
Storage and transport temperature |
-40 ... +80 °C |
Restistance to shock |
30 g / 18 ms |
Resistant to vibration |
Resistance to vibration: 15 g / 10…200 Hz |
Other data
Note (applications) |
sliding safety guard removable guard hinged safety guard |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
Datasheet (provisional PDF)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/25/2024, 4:30 AM