SLB440-ER-2-LST-H-EH

Item number: 103015498

  • Compact design With integral evaluation
  • Height range 75 m (Reserve up to 90 m)
  • Safe OSSD outputs to PLe
  • Automatic start or restart interlock
  • Sturdy metal enclosure with M12 connector or cable
  • Version with heater for outdoor applications down to –30°C
  • Set-up tool and diagnostic indication

Ordering data

Product type description

SLB440-ER-2-LST-H-EH

Article number (order number)

103015498

EAN (European Article Number)

4030661503615

eCl@ss number, version 12.0

27-27-27-01

eCl@ss number, version 11.0

27-27-27-01

eCl@ss number, version 9.0

27-27-27-01

ETIM number, version 7.0

EC001831

ETIM number, version 6.0

EC001831

Approvals - Standards

Certificates

TÜV

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Housing material

Aluminium

Reaction time, maximum

22 ms

Reaction time, minimum

7 ms

Gross weight

310 g

General data - Features

Restart interlock (manual reset)

Yes

Beam coding available

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

1

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

1.50 x 10⁻⁸ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

100 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

75 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector M12

Terminal connector, Recipient

Cable with connector plug M12, 5-pole

Terminal, Connector, Transmitter

Cable with connector plug M12, 4-pole

Mechanical data - Dimensions

Length

33 mm

Width

27.8 mm

Height

111 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +50 °C

Storage and transport temperature

-30 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver, maximum

45 W

Electrical power consumption of the transmitter, maximum

45 W

Length of cable, maximum

100 m

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.2 A

Design of control elements

p-type

Accessory

Recommended safety switchgear

PROTECT PSC1

SRB-E-204ST

Language filter

Download the latest version of Adobe Reader

Video ID: Mr-Safety-SLB440

(Vimeo)


EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:SLB440
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Sicherheits-Lichtschranken
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 61496-1:2013
EN 61496-2:2013
EN ISO 13849-1:2015
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Benannte Stelle der Baumusterprüfung:TÜV NORD CERT GmbH
Am TÜV 1, 45307 Essen
Kenn-Nr.: 0044
EG-Baumusterprüfbescheinigung:44 205 16 019907
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Mühldorf, 16. Juli 2022
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Rechtsverbindliche Unterschrift
Klaus Schuster
Geschäftsführer
Rechtsverbindliche Unterschrift
Christian Spranger
Geschäftsführer

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/19/2024, 1:53 PM