Archive
SLC 421

SLC 421

  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1
  • Parameter assignment using external command devices
  • Resolution 14 and 30 mm
Product type description:

SLC 421-E/R(1)-(2)-RFBC-(3)


(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm (only for resolution 30 mm, 50 mm)
1610Protection field height 1610 mm (only for resolution 30 mm, 50 mm)
1690Protection field height 1690 mm (only for resolution 30 mm, 50 mm)
1770Protection field height 1770 mm (only for resolution 30 mm, 50 mm)

(2)
14Resolution 14 mm
30Resolution 30 mm

(3)
01integrated status display
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Detection ability for test bodies at v = 1.6 m/s

Height of the protection field

Archive

SLC 421-E/R0170-14-RFBC

Item number 101212681

Safety light curtain

Archive

SLC 421-E/R0170-30-RFBC

Item number 101212660

Safety light curtain

Archive

SLC 421-E/R0250-14-RFBC

Item number 101212682

Safety light curtain

Archive

SLC 421-E/R0250-30-RFBC

Item number 101212661

Safety light curtain

Archive

SLC 421-E/R0330-14-RFBC

Item number 101212683

Safety light curtain

Archive

SLC 421-E/R0330-30-RFBC

Item number 101212662

Safety light curtain

Archive

SLC 421-E/R0410-14-RFBC

Item number 101212684

Safety light curtain

Archive

SLC 421-E/R0410-30-RFBC

Item number 101212663

Safety light curtain

Archive

SLC 421-E/R0490-14-RFBC

Item number 101212685

Safety light curtain

Archive

SLC 421-E/R0490-30-RFBC

Item number 101212664

Safety light curtain

Archive

SLC 421-E/R0570-14-RFBC

Item number 101212686

Safety light curtain

Archive

SLC 421-E/R0570-30-RFBC

Item number 101212665

Safety light curtain