SLC440-ER-0330-30-01

Item number: 101216736

Product type description:

SLC440-ER(1)-(2)-01


(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm (only for resolution 30 mm, 50 mm)
1370Protection field height 1370 mm (only for resolution 30 mm, 50 mm)
1450Protection field height 1450 mm (only for resolution 30 mm, 50 mm)
1530Protection field height 1530 mm (only for resolution 30 mm, 50 mm)
1610Protection field height 1610 mm (only for resolution 30 mm, 50 mm)
1690Protection field height 1690 mm (only for resolution 30 mm, 50 mm)
1770Protection field height 1770 mm (only for resolution 30 mm, 50 mm)

(2)
14Resolution 14 mm (Range 0.3 …) 7 m
30Resolution 30 mm (Range 0.3 …) 10 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Safety type 4 in accordance with IEC 61496-1
  • Status and diagnostics via App with bluetooth
  • active integrated set-up tool
  • Blanking: fixed/floating
  • Double acknowledgement/reset
  • Integrated contactor control
  • Beam coding
  • Process safety with highest availability
  • User-friendly parameter setting, no tools required
  • optional degree of protection IP69 with protective enclosure (accessories)

Ordering data

Product type description

SLC440-ER-0330-30-01

Article number (order number)

101216736

EAN (European Article Number)

4030661410104

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Housing material

Aluminium

Reaction time, maximum

10 ms

Gross weight

730 g

General data - Features

Restart interlock (manual reset)

Yes

Contactor control integrated

Yes

Beam coding available

Yes

Blanking function

Yes

7-segment display

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Bluetooth

Yes

Number of fail-safe digital outputs

2

Number of beams

16

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

5.14 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

30 mm

Height of the protection field

330 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

10 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Height of transmitter

411 mm

Height of Receiver

421 mm

Length of sensor

33 mm

Width of sensor

27.8 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver, maximum

10 W

Electrical power consumption of the transmitter, maximum

5 W

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Language filter

Download the latest version of Adobe Reader

Video ID: Mr-Safety-SLC440-IP69

(Vimeo)


Video ID: Mr-Safety-SLC440-BE

(Vimeo)



Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/23/2024, 7:49 PM