SMS 3 75-100

Item number: 101148639

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • NOTICE: Not available! (Replacement: SMS 4 / SMS 5)
  • Extremely robust version
  • Modular switching mat system
  • Special sizes are available on request
  • Maintenance free
  • 100% actuating surface
  • Simple mounting
  • Slip-free surface
  • High resistance to chemicals
  • No additional terminating resistor required
  • No additional baseplate
  • 4-wire connecting cable

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SMS 3 75-100

Article number (order number)

101148639

EAN (European Article Number)

4030661147697

eCl@ss number, version 12.0

27-27-34-02

eCl@ss number, version 11.0

27-27-34-02

eCl@ss number, version 9.0

27-27-34-02

ETIM number, version 7.0

EC002887

ETIM number, version 6.0

EC002887

Approvals - Standards

Certificates

TÜV

General data

Standards

EN ISO 13850

Material resistance (acids)

good to excellent

Material of the surface/surface material

plastisol

Reaction time, maximum

50 ms

Gross weight

18,000 g

Mechanical data

Mechanical life, minimum

5,000,000 Operations

Note (Mechanical life)

>> 1 million operations, EC prototype tested

Actuating force, maximum

300 N

Admissable load

20 N/mm2

Mechanical data - Connection technique

Length of cable

6 m

Termination

Cable

Cable section, maximum

4 x 0.75 mm²

Wire cross-section

18 AWG

Mechanical data - Dimensions

Length

1,000 mm

Width

750 mm

Height

12 mm

Ambient conditions

Degree of protection

IP67

Storage and transport temperature

-20 ... +50 °C

Accessory

Recommended safety switchgear

SRB 301HC/R,

SRB 301HC/T

Notes - Chemical resistance

Material resistance (water)

Excellent

Material resistance (alcohol)

Good

Material resistance (Aldehyde)

good to excellent

Material resistance (mineral acids)

good to excellent

Material resistance (organic acids)

good to excellent

Material resistance (paraffin)

moderate to good

Material resistance (oil)

Good

Language filter

Download the latest version of Adobe Reader


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/29/2024, 9:42 AM