Solenoid interlock


Actuator and interlock combined monitored

Actuator monitored

Manual release

Emergency release

Emergency exit

Solenoid interlock monitored

Power to lock

Power to unlock

MZM 100 AS

MZM 100 AS


  • Solenoid interlock
  • Thermoplastic enclosure
  • Integrated AS-Interface
  • 40 mm x 179 mm x 40 mm
  • Solenoid interlocks with innovating and unique operating principle
  • Electronic contact-free, coded system
  • 3 LEDs to show operating conditions
  • Automatic latching
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis

Go to category
AZM 161 AS

AZM 161 AS


  • Solenoid interlock
  • Thermoplastic enclosure
  • High holding force 2000
  • 130 mm x 90 mm x 30 mm
  • Interlock with protection against incorrect locking.
  • Double-insulated
  • Long life
  • Integrated AS-Interface

Go to category
AZM 170 AS

AZM 170 AS


  • Solenoid interlock
  • Integrated AS-Interface
  • Thermoplastic enclosure
  • 90 mm x 84 mm x 30 mm
  • Double-insulated
  • High holding force

Go to category
AZM 201 AS

AZM 201 AS


  • Thermoplastic enclosure
  • High holding force 2000
  • 40 mm x 244 mm x 50 mm
  • Interlock with protection against incorrect locking.
  • Double-insulated
  • Long life
  • Integrated AS-Interface
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • I-variants with coding level HIGH to ISO 14119

Go to category
AZM300-AS

AZM300-AS


  • Protection class IP 69
  • hygienic design
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • I-variants with coding level HIGH to ISO 14119
  • Suitable for hinged and sliding guards
  • 2 integrated snap-in stages

Go to category