Solenoid interlocks


Coding level according to ISO 14119

Interlocking principle

Working principle

Holding force in accordance with EN ISO 14119 Fzh

Ambient temperature, maximum

Ambient temperature, minimum

Power to lock

Power to unlock

Serial diagnostics

Series-wiring

AZM40

AZM40


  • Compact, flat design
  • 119,5 mm x 40 mm x 20 mm
  • High holding force 2000
  • Latching force 40 N
  • RFID-technology for needs-based protection against tampering
  • Individually coded version with coding level "High" according to ISO 14119
  • Only one version for hinged and sliding doors
  • Actuator can approach interlock continuously within a 180 degree angle.
  • Symmetrical mounting, can be bolted on either side

Go to category
AZM150

AZM150


  • Thermoplastic enclosure
  • Eight approach levels thanks to rotating head
  • Individually coded version with coding level "High" according to ISO 14119
  • Simple fitting, especially on 40 mm profiles

Go to category
AZM201

AZM201


  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • Coding in accordance to ISO 14119 by using RFID-Technology
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis
  • Manual release
  • Protection class IP66, IP67
  • High holding force 2000
  • symmetrical construction form, assembly on 40mm profiles
  • OSSD safety outputs
  • Emergency exit / Emergency release suitable for retrofitting

Go to category
AZM201D

AZM201D


  • 2 OSSD safety outputs for guard door monitoring
  • 2 OSSD safety outputs for guard locking monitoring
  • symmetrical construction form, assembly on 40mm profiles
  • Protection class IP66, IP67
  • Thermoplastic enclosure
  • Manual release
  • Intelligent diagnosis
  • 3 LEDs to show operating conditions
  • High holding force 2000
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Suitable for hinged and sliding guards
  • Emergency exit / Emergency release suitable for retrofitting
  • Coding in accordance to ISO 14119 by using RFID-Technology

Go to category
AZM300

AZM300


  • Hygienic design
  • Protection class IP 69
  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release

Go to category
AZM400

AZM400


  • Bistable, motor-driven system
  • Clamping force 10.000
  • Release possible against lateral forces up to 300 N
  • PL e / cat. 4 / SIL 3 for interlocking and guard locking function
  • Two-channel input signal of the guard locking function
  • Operation on P/P- and P/N-switching outputs
  • High tolerance to door misalignment

Go to category
MZM 100

MZM 100


  • Automatic latching
  • Solenoid interlocks (for the protection of man) with innovating and unique operating principle
  • 40 mm x 179 mm x 40 mm
  • Electronic contact-free, coded system
  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis
  • Self-monitoring series-wiring
  • Patented

Go to category
AZM 161

AZM 161


  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life

Go to category
AZM 161I

AZM 161I


  • Individual coding
  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life

Go to category
AZM 170

AZM 170


  • Thermoplastic enclosure
  • Double-insulated
  • Compact design
  • 90 mm x 84 mm x 30 mm
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force

Go to category
AZM 170I

AZM 170I


  • Individual coding
  • Thermoplastic enclosure
  • Double-insulated
  • Compact design
  • 90 mm x 84 mm x 30 mm
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force

Go to category
AZM190

AZM190


  • Thermoplastic enclosure
  • Long life
  • Interlock with protection against incorrect locking.
  • 89 mm x 178 mm x 41 mm
  • Actuating head can be repositioned by 4 x 90°
  • 2 cable entries M 20 x 1.5
  • Wiring compartment
  • Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • Sealing mechanism to prevent the ingress of dirt
  • Cut clamp termination

Go to category
AZM 415

AZM 415


  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

Go to category
TKM / TKF

TKM / TKF


  • Metal enclosure
  • High holding force

Go to category
TZM / TZF

TZM / TZF


  • Thermoplastic enclosure
  • High holding force

Go to category
Application:
The solenoid interlocks of the AZM series have been designed to prevent, in conjunction with the control part of a machine, e.g. fail-safe delay timers or fail-safe standstill monitors, sliding, hinged and removable safety guards such as fences, flaps or doors, from being opened before hazardous conditions (e.g. run-on movements) have been eliminated.

These solenoid interlocks are also used for cases in which the opening of a guarding device represents a non-permissible intrusion in a production process.

Design and mode of operation:
On the AZM range solenoid interlocks, the switching element with interlock is not physically connected to the actuator but functionally brought together or separated on switching. When the safety guard is opened in the unlocked condition, the actuator is separated from the base unit. During this process, the NC contacts are positively opened and the NO contacts closed.

Interlocking is carried out by means of a blocking bolt / latching bolt. This latching bolt blocks the actuator so that it cannot be withdrawn from the interlock. The machine control is only enabled when the actuator has been inserted into the interlock and the latching bolt is in blocking position. This is ensured by the contact monitoring of the latching bolt.

There are two modes of interlocking. The "Power to unlock" principle is where the locking bolt is held into position with a spring. When the de-interlocking coil is energised, the interlock is removed and the NC contacts opened. The protection equipment can be opened. For "Power to lock"
1) the mode of operation is reversed.

The solenoid interlocks AZM 150, 161, 170, 190 and 415 are fitted with protection against incorrect locking. Depending on the type of unit, an individual coding of the actuator are possible.

The solenoid interlocks can be fitted in any desired mounting position. Protection class of the solenoid interlocks is IP 54, IP 65 or IP 67.

1) In accordance with the policy of the German Technical Assessors, these interlock may only be used after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply.