SRB-E-302FWS-TS

Item number: 103014754

Downloads

ePLAN Data
CADENAS CAD Data
  • 2 Safety contacts, 1 Safety Output
  • Plug-in screw terminals with coding
  • 1 Signalling output - status safety module
  • 1 Signalling output - failure massage dynamic
  • Detects standstill using 1 or 2 impulse sensors
  • additional standstill signal, e.g. PLC as second input channel
  • 2-channel time monitoring

Ordering data

Product type description

SRB-E-302FWS-TS

Article number (order number)

103014754

EAN (European Article Number)

4030661511276

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

TÜV

cULus

CCC

General data

Standards

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 61508

EN IEC 60204-1

EN IEC 60947-1

Climatic stress

EN 60068-2-78

Housing material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

170 g

General data - Features

Electronic Fuse

Yes

Wire breakage detection

Yes

Cross-circuit detection

Yes

Start input

Yes

Feedback circuit

Yes

Automatic reset function

Yes

Reset edge detection

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Number of inputs for NC

2

Number of inputs for NO

1

Number of LEDs

6

Number of safety contacts

2

Number of fail-safe digital outputs

1

Number of signalling outputs

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

EN IEC 61508

Stop-Category

0

Safety classification - Relay outputs

Performance Level, up to

e

Category

4

Diagnostic Coverage (DC) Level

> 94 %

PFH value

1.25 x 10⁻⁸ /h

PFD value

5.30 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Common Cause Failure (CCF), minimum

65

Safety classification - Fail-safe digital outputs

Performance Level, up to

e

Category

4

PFH value

2.66 x 10⁻⁹ /h

PFD value

2.42 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC 60947-1

Termination

rigid or flexible

Screw connection, plug-in

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.5 Nm

Mechanical data - Dimensions

Width

22.5 mm

Height

98 mm

Depth

115 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-40 ... +85 °C

Resistance to vibrations

10 ... 55 Hz, Amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V / 50 V

Rated impulse withstand voltage Uimp, relay output

4 kV

Rated impulse withstand voltage Uimp, semiconductor output

0.8 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -20 % / +20 %

Ripple voltage

10 %

Rated operating voltage

24 VDC

Operating current

125 mA

Rated AC voltage for controls at DC minimum

19.2 VDC

Rated control voltage at DC, maximum

28.8 VDC

Electrical power consumption

3 W

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of power failure, typically

10 ms

Drop-out delay in case of emergency, typically

10 ms

Pull-in delay at automatic start, maximum, typically

150 ms

ON delay at automatic start

Adjustable

Pull-in delay at RESET, typically

150 ms

Switching frequency, maximum

0.3 Hz

Material of the contacts, electrical

Ag-Ni, self-cleaning, positive drive

Electrical data - Safety digital outputs

Voltage drop Ud, maximum

0.5 V

Leakage current Ir, maximum

1 mA

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2 A

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Switching capacity, minimum

10 VDC

Switching capacity, minimum

10 mA

Switching capacity, maximum

250 VAC

Switching capacity, maximum

6 A

Electrical data - Digital inputs

Conduction resistance, maximum

40 Ω

Electrical data - Digital Output

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.1 A

Electrical data - Relay outputs (auxiliary contacts)

Switching capacity, maximum

24 VDC

Switching capacity, maximum

1 A

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Status indication

Indicated operating states

Internal operating voltage Ui

Baustein-Status

Fault codes

Other data

Note (applications)

safe standstill monitoring

Fail-safe delay timer

Video ID: Mr-Safety-SRB-E-Stillstand

(Vimeo)


EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:SRB-E-302FWS-TS
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Sicheres Zeitrelais, Sicherer Stillstandswächter
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN ISO 13849-1:2015
EN ISO 13849-2:2012
IEC 61508 Teile 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Benannte Stelle für die Zertifizierung des QS-Systems nach Anhang X, 2006/42/EG:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 14. März 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/19/2024, 2:57 AM