Stop category 0 (multifunctional)

SRB-E-204ST

SRB-E-204ST


  • STOP 0 Function
  • Monitoring of 4 sensors
  • Start button / Auto-start
  • 2 Safety outputs
  • 4 Signalling outputs

Go to category
SRB-E-201LC

SRB-E-201LC


  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 2 Safety outputs 2 A
  • 1 Signalling output

Go to category
SRB-E-301MC

SRB-E-301MC


  • Suitable for applications up to Cat. 4 / PL e und up to SIL 3
  • 1 or 2 channel signal evaluation
  • Start / feedback circuit monitoring
  • Optionally with short-circuit recognition
  • 3 safety contacts, stop category 0

Go to category
SRB-E-301ST

SRB-E-301ST


  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 1 Auxiliary contact
  • 3 safety contacts

Go to category
SRB-E-201ST

SRB-E-201ST


  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • Monitoring two-hand control panels to EN 574 IIIC
  • 2 Safety outputs 5.5 A
  • 1 Signalling output

Go to category