SVE1/SR/xxxoo/oo-24VDC
SVE1/SR/xxxoo/oo-24VDC
Downloads
Product type description: SVE(1)(2)(3)/(4)(5)(6)-(7) |
(1) | |
1 | 1 key-operated selector switches |
2 | 2 key-operated selector switches |
3 | 3 key-operated selector switches |
(2) | |
without | Standard locking system |
Z | Central locking system |
(3) | |
without | Standard Silver |
SR/ | coloured key heads |
(4) | |
xxx | Key number(s) 100 … 999 |
(5) | |
oo/oo | Colour of the key grip>#Picture#Bilddata/Interface/Tools/k__bry01.eps#/Picture# (BR)>#Picture#Bilddata/Interface/Tools/k__gey01.eps#/Picture# (GB)>#Picture#Bilddata/Interface/Tools/k__roy01.eps#/Picture# (RT)>#Picture#Bilddata/Interface/Tools/k__bly01.eps#/Picture# (BL)>#Picture#Bilddata/Interface/Tools/k__wey02.eps#/Picture# (WS)>#Picture#Bilddata/Interface/Tools/k__guy01.eps#/Picture# (GR)>#Picture#Bilddata/Interface/Tools/k__gry01.eps#/Picture# (GN)>#Picture#Bilddata/Interface/Tools/k__swy01.eps#/Picture# (SW)>All colour combinations are therefore possible. |
(6) | |
without | Magnet: 1 NC/1 NO > Key selector switch: 1 NC/1 NO > NC in series |
-3OE | Magnet: 1 NC/1 NO > Key selector switch: 2 NC/1 NO > NC in series |
-W | Magnet: 1 NC/1 NO > Key selector switch: 2 NC/1 NO > NC separate |
(7) | |
24 VDC | Us 24 VDC |
24VAC | Us 24 VAC |
115VAC | Us 115 VAC |
230VAC | Us 230 VAC |
Notice | Not all variations can be supplied. The available order code used to convert the product part name. |
- coloured key heads
- Thermoplastic enclosure
- Protection class IP65
Ordering data
Product type description |
SVE1/SR/xxxoo/oo-24VDC |
eCl@ss number, version 12.0 |
27-37-12-43 |
eCl@ss number, version 11.0 |
27-37-12-43 |
eCl@ss number, version 9.0 |
27-37-12-43 |
ETIM number, version 7.0 |
EC001029 |
ETIM number, version 6.0 |
EC001029 |
Note (Ordering data) |
Note: In the order/inquiry, the requested lock number "xxx" as well as the colours "oo/oo" of the key head must be specified (e.g. SVE1/SR/119RT/RT-24VAC)! The colour, which is indicated first after the lock number always is the key had half with the observation window for the lock number engraved on the key. If no lock number is indicated in the order/inquiry, we will supply a lock number at our discretion. The user must ensure that lock numbers are not assigned twice in a single plant (factory site)! The user must ensure that no double key bit numbers are allocated on one site (company site)! |
General data
Standards |
EN IEC 62061 EN ISO 14119 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 60204-1 EN IEC 60947-1 |
Working principle |
electromechanical |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Colour of the housing |
Black Silver |
Colour of the key |
Silver |
Colour of key head |
Blue Brown Yellow Grey Red White |
General data - Features
Power to unlock |
Yes |
Manual release |
Yes |
Number of auxiliary contacts |
2 |
Number of key selector switch |
1 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Position of the Key selector switch |
centered |
Mechanical life, minimum |
100,000 Operations |
Key number |
xxx |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
144 mm |
Width of sensor |
96 mm |
Height of sensor |
171 mm |
Ambient conditions
Degree of protection |
IP20 IP65 |
Ambient temperature |
+0 ... +50 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
2.5 kV |
Electrical data
Thermal test current |
4 A |
Rated control voltage |
24 VDC |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
4 A |
Electrical power consumption, maximum |
8.5 W |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Scope of delivery
Scope of delivery |
Key and triangular tool included in delivery (incl. 1 key for emergencies): Key and triangular tool included in delivery (incl. 1 key for emergencies) |
Note
Note (General) |
See figure: Operating principle: key 1-3 in pos. 1. Magnet de-energised: key switch locked, NC closed, key not withdrawable |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
TÜV certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Operating principle
Wiring example
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/18/2024, 11:40 PM