T. 441-11Y-M20-243

Item number: 101170427

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 2 cable entries M20
  • Metal enclosure
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm ( basic component)
  • Suitable for heavy duty

Ordering data

Product type description

T. 441-11Y-M20-243

Article number (order number)

101170427

EAN (European Article Number)

4030661297651

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

1,821 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Contact opening

2 x 6 mm

Actuation direction

each time 60° right-hand side and left-hand side rotation

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Mechanical data - Dimensions

Length of sensor

63 mm

Width of sensor

106 mm

Height of sensor

99 mm

Diameter of Castor

25 mm

Length of the lever

25 mm

Width of the lever

25 mm

Height of the lever

141 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

16 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Maximum switching frequency

3,000 /h

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader

Switch travel diagram


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/29/2024, 12:54 AM