T1K 336-20Z

Item number: 101102907

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • 1 Cable entry M 20 x 1.5
  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°

Ordering data

Note (Delivery capacity)

Not available!

Product type description

T1K 336-20Z

Article number (order number)

101102907

EAN (European Article Number)

4030661045412

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Housing construction form

Norm construction design

Housing material

Plastic, glass-fibre-reinforced

Gross weight

110 g

General data - Features

Number of auxiliary contacts

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally open contact (NO)

1,000,000 Operations

Mechanical data

Actuating element

Offset roller lever

Mechanical life, minimum

30,000,000 Operations

Actuating force, minimum

17 N

Actuating speed, maximum

0.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Note (Switchover time)

Switchover time in accordance with actuating speed

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

38 mm

Width of sensor

40.5 mm

Height of sensor

118.5 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

Normally open contact (NO)

Switching principle

Slow action

Bounce duration, maximum

2 ms

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Note

Note (General)

Switch with 2 NO contacts are not for security tasks

Switch travel diagram

Diagram

151102907 T1K 336-20Z
  • 1 Cable entry M 20 x 1.5
  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/25/2024, 12:14 AM