T4V10H 336-11Z-1183

Item number: 101209607

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5

Ordering data

Note (Delivery capacity)

Not available!

Product type description

T4V10H 336-11Z-1183

Article number (order number)

101209607

EAN (European Article Number)

4030661383170

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Housing construction form

Norm construction design

Actuator type to EN 50041

D

Housing material

Plastic, glass-fibre-reinforced

Material of the rod

aluminium

Gross weight

145 g

Safety classification

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Rod lever

Mechanical life, minimum

30,000,000 Operations

Actuating speed, maximum

2.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Actuating torque, minimum

0.3 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length x Width x Height

Height of sensor: 111.5 mm (without rod)

Length of sensor

52 mm

Width of sensor

40.5 mm

Ambient conditions

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Switch travel diagram

151209607 T4V10H 336-11Z-1183
  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/25/2024, 12:11 AM