TFH 232-20HD
TFH 232-20HD
Product type description: (1)F(2) 232-(3)-(4) |
(1) | |
T | Slow action (not for AF/S) |
Z | Snap action |
(2) | |
without | without protective shield |
H | with protective shield |
(3) | |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts |
22 | 2 NO contacts/2 NC contact |
04 | 4 NC contact |
40 | 4 NO contacts |
(4) | |
HD | phase actuation with pressure point |
F | with start/stop function |
- 2 Contacts
- 3-phase actuation with pressure point
- Protective shield with wide opening
- Also available as safety foot switch
- Low operating height of pedal
- Cable entry M 20 x 1.5
- High level of stability
- Metal enclosure
- single-pedal types
Ordering data
Product type description |
TFH 232-20HD |
Article number (order number) |
151182013 |
EAN (European Article Number) |
4030661529097 |
eCl@ss number, version 12.0 |
27-37-12-18 |
eCl@ss number, version 11.0 |
27-37-12-18 |
eCl@ss number, version 9.0 |
27-37-12-18 |
ETIM number, version 7.0 |
EC001258 |
ETIM number, version 6.0 |
EC001258 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
BG-GS-ET-15 DIN VDE 0660-200 EN IEC 60947-5-1 |
Housing material |
Aluminium |
Housing coating material |
powder-coated |
Material of the housing cover |
Aluminium |
Material of the pedal |
Glass-fibre, reinforced thermoplastic |
Material of the protective shield |
Aluminium |
Colour of the housing |
RAL 9006 (White aluminum) |
Gross weight |
2,005 g |
General data - Features
Protective shield |
Yes |
Staggered contacts |
Yes |
Probing possible |
Yes |
Number of normally open (NO) |
2 |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, maximum |
1 x 2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Width |
170 mm |
Height |
189 mm |
Depth |
274 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +70 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
Normally open contact (NO) |
Switching principle |
Slow action |
Note
Note (General) |
The pressure point can only be ordered for 2 NO or 4 NO contacts per pedal and is only available with slow action (T). For each contact specification, the pressure point must be specified individually., e.g. TFH 232-11hd or T2FH 232-11hd/11hd |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
UL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Dimensional drawing basic component
Diagram
UK Declaration of Conformity |
Company: | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA www.schmersal.com.cn |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | Z/TF 232 |
Type: | See ordering code |
Description of the component: | Foot switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Shanghai, October 6, 2021 |
Authorised signature Michele Seassaro Managing Director |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/25/2024, 3:11 AM