TK-M5
Item number:
101100887
- For manual release using M5 triangular key, available as accessory
- For maintenance, installation, etc.
Ordering data
Product type description |
TK-M5 |
Article number (order number) |
101100887 |
EAN (European Article Number) |
4030661109374 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Gross weight |
33 g |
Mechanical data - Dimensions
Length |
100 mm |
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Operating principle
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/17/2024, 7:37 PM