TQ 700-02

Item number: 101192480

Downloads

ePLAN Data
SISTEMA Data
Product type description:

TQ 700-(1)


(1)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 1 Cable entry M 20 x 1.5
  • Thermoplastic enclosure
  • one-side operation / wire up to 10 m long
  • Position indicator
  • Large wiring compartment
  • Twisting of towing eye not possible
  • One tension force for cable lengths up to 10 m

Ordering data

Product type description

TQ 700-02

Article number (order number)

101192480

EAN (European Article Number)

4030661352701

eCl@ss number, version 12.0

27-27-06-07

eCl@ss number, version 11.0

27-27-06-07

eCl@ss number, version 9.0

27-27-06-07

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

TÜV

General data

Standards

EN IEC 60947-5-1

Housing material

Glass-fibre, thermoplastic

Material of the housing cover

Glass-fibre, thermoplastic

Length of the wire, maximum

10 m

Gross weight

230 g

General data - Features

Number of normally closed (NC)

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

B10D Normally open contact (NO)

100,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Width

40.5 mm

Height

160 mm

Depth

42.2 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

Opener (NC)

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (General)

Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.

As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.

At 2 m ... 5 m distance intermediate wire supports are required, see accessories

Diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
OriginalACE Schmersal
Eletroeletrônica Industrial Ltda.
Av. Brasil, nº 815
Jardim Esplanada
CEP: 18557-646 Boituva - SP
Brasil
Internet: www.schmersal.com.br
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:TQ 700
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Seilzugschalter
Einschlägige Richtlinien:Niederspannungsrichtlinie2014/35/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Boituva, 19. Januar 2024
  GRA_SIG_ksig-y23
 Rechtsverbindliche Unterschrift
Marco Antonio De Dato
Leiter Konstruktion & Entwicklung

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/20/2024, 4:55 AM