USP-30-M24BS/8

Item number: 101178400

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • for shaft heights up to 30
  • Different interfaces for the connection to different controllers
  • low installation cost / little installation effort
  • Wear- and maintenance-free
  • Absolute values accurate down to the last millimeter

Ordering data

Product type description

USP-30-M24BS/8

Article number (order number)

101178400

EAN (European Article Number)

4030661310381

eCl@ss number, version 12.0

27-20-10-01

eCl@ss number, version 11.0

27-20-10-01

eCl@ss number, version 9.0

27-20-10-01

ETIM number, version 7.0

EC000641

ETIM number, version 6.0

EC000641

Available until

30.06.2023

Approvals - Standards

Certificates

cULus

General data

Coding

Binary

Housing material

Ultramid

Gross weight

5,300 g

Mechanical data

Repeat accuracy R (under normal elevator ratios)

3 mm

Repeat accuracy R (at calibration temperature)

1 mm

Travel distance, maximum

30 m

Conveying speed, maximum

6 m/s

Ambient conditions

Degree of protection

IP54

Ambient temperature

-10 ... +50 °C

Electrical data

Operating voltage

24 VDC -10 % / +15 %

Rated operating voltage

24 VDC

Operating current

180 mA

Electrical data - Electromagnetic compatibility (EMC)

Interfering radiation

EN 50081-2

EN 12015

EMC rating

IEC 61000-6-2

EN 12016

Scope of delivery

Scope of delivery

The USP kit comprises: transmitter + receiver, 2 dampers, 1 vibration protection, mounting materials, documentation, signal wire, the transmitter connecting cable and the receiver cable are related to the respective application and must be ordered separately.

Note

Note (General)

The specifications with regard to the protection class are related to the entire USP system. Please observe the information contained in the mounting instructions To fit the USP system elements in the elevator shaft, only conventional tools are required.

Note (Interface)

Suitable for the following controls: Georg Kühn Steuerungstechnik, Siemens Simatic S7, Thyssen Krupp LS3

Language filter

Download the latest version of Adobe Reader


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/24/2024, 5:35 AM