NEW
ZSM476E

ZSM476E

  • Thermoplastic enclosure
  • Switching function latching
  • Screw and pinch terminals for connection of wires
  • Low actuation force and short contact trip value
  • Magnetic trip action
Product type description:
Z(1)(2)476E-(3)-(4)-(5)-(6)

(1)
SPlunger S
1ROffset roller lever 1R
3KAngle roller lever 3K
K4Angle roller lever K4

(2)
MWith Remote Reset
RManual Reset

(3)
without2 NC contact

(4)
withoutActuator in 0-position
U90Actuator turned by 90°
U180Actuator turned by 180°
U270Actuator turned by 270°

(5)
withoutVersion with Manual Reset
024Impulse voltage magnet 24 VDC
230Impulse voltage magnet 230 VAC

(6)
1816With Reset Pin on Actuator
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Actuating element

Length of sensor

NEW

ZSR476E-02-1816

Item number 157000637

Position switch with safety function

NEW

ZSM476E-02-230

Item number 157000549

Position switch with safety function

NEW

ZSM476E-02-024

Item number 157000548

Position switch with safety function

NEW

ZK4M476E-02-U90-230

Item number 157000658

Position switch with safety function

NEW

ZK4M476E-02-U90-024

Item number 157000646

Position switch with safety function

NEW

ZK4M476E-02-U270-230

Item number 157000660

Position switch with safety function

NEW

ZK4M476E-02-U270-024

Item number 157000648

Position switch with safety function

NEW

ZK4M476E-02-U180-230

Item number 157000659

Position switch with safety function

NEW

ZK4M476E-02-U180-024

Item number 157000647

Position switch with safety function

NEW

ZK4M476E-02-230

Item number 157000657

Position switch with safety function

NEW

ZK4M476E-02-024

Item number 157000645

Position switch with safety function

NEW

Z3KM476E-02-U90-230

Item number 157000654

Position switch with safety function