Datasheet
ASOM-1SO-R2

ASOM-1SO-R2

  • Safety output module with diagnostic slave
  • integrated diagnostic slave (A/B)
    - 1 EDM input integrated, supplied by AS-i
    - 3 integrated spare inputs, supplied by AS-i
  • Integrated safety output with 1 enabling circuits
    - 1 enabling contact(s) with 2 relay contacts 30 V / 3 A DC and 230 V / 3 A AC
  • Top hat rail mounting, Protection class IP20

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 15/09/2025, 13:32