Datasheet
Z4V7H 355-11Z-M20-2138-RMS

Z4V7H 355-11Z-M20-2138-RMS

  • Snap action with constant contact pressure up to switching point
  • 3 cable entries lateral M 20 x 1.5
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • Switching points to EN 50041

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 10/09/2025, 17:24