Datasheet
PSC1-C-100-FB1-MT

PSC1-C-100-FB1-MT

  • Memory card
  • Expandable with safe remote IO modules
  • Safe cross communication between up to 4 master controllers
  • conversion of the field bus protocols by software
  • integrated SD-Bus-Gateway
  • Modularly expandable to up to 272 safe inputs / outputs
  • Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 20 switchable, safe inputs / outputs
  • 6 Signalling outputs
  • 2 safety relay contacts

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/07/2025, 09:04