Datasheet
Z4V10H 332-11Y-M20

Z4V10H 332-11Y-M20

  • 1 Cable entry M 20 x 1.5
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40 mm x 76 mm x 40 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Large contact break
  • High repeat accuracy of the switching points
  • Gold-plated solid siver contacts
  • Magnetic-storage snap action system
  • Switching system separated from snap action system, providing constant switching point independent of conatct wear
  • Design to EN 50041
  • only for positioning tasks
  • Lever angle adjustable in 10° steps

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 9/2/2025, 12:39 PM