schmersal_s_icon.png

SCREW SET M5X16

Número de artículo: 101135339

Descargas

Trace Parts Datos CAD
ePLAN Datos
CADENAS Datos CAD
SISTEMA Datos
  • To mount the actuator
  • Higher protection against tampering with interlock
  • Protects against unauthorised removal of actuator
  • Various lengths available

Ordering data

Product type description

KIT DE TORNILLOS M5X16

Article number (order number)

101135339

EAN (European Article Number)

4030661280196

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Metal cincado

Gross weight

6 g

Mechanical data

Type of the fixing screws

M5X16

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Type of the screw head

Flat head screw with one-way slot

Property class

8.8

Scope of delivery

Scope of delivery of mounting material

2x Safety screws


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Los datos e información anteriores se han verificado cuidadosamente. Las imágenes pueden diferir del original. Se pueden encontrar más datos técnicos en los manuales de instrucciones. Sujeto a cambios técnicos y errores.

Generado a 21/9/2025 0:24