PROTECT PSC1
Feldbus Protokoll
leveys
Relelähtöjen lukumäärä (1-kanava)
Number of axis monitoring, max.
Digitaaliturvatulojen lukumäärä
Digitaaliturvalähtöjen lukumäärä
Master-Master-Kommunikation
SD Card Slot
PSC1-10
- Modular expansion with up to 64 inputs / outputs
- 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
- 14 safe inputs on the base module
- 2 Signalling outputs
- 2 safety relay contacts
PSC1-100
- Modularly expandable to up to 272 safe inputs / outputs
- Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
- 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
- 14 safe inputs on the base module
- 20 switchable, safe inputs / outputs
- 6 Signalling outputs
- 2 safety relay outputs
- 2 safety relay contacts