schmersal_s_icon.png

T. 441-11Y-UE-243

Tuotenumero: 151096082

Downloads

TraceParts CAD tiedosto
ePlan Tiedot
CADENAS CAD tiedosto
SISTEMA Tiedot
  • 2 cable entries M20
  • Metal enclosure
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm (basic component)
  • Protection class IP65

Ordering data

Product type description

T. 441-11Y-UE-243

Article number (order number)

151096082

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Working principle

mekaaninen

Housing material

Valurauta, sinkitty

Housing coating material

polttomaalattu

Gross weight

1 070 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2 000 000 Operations

Mechanical data

Mechanical life, minimum

10 000 000 Operations

Contact opening

2 x 6 mm

Actuation direction

each time 60° right-hand side and left-hand side rotation

Mechanical data - Connection technique

Termination

Ruuviliitäntä M20 x 1.5

Cable section, minimum

1,5 mm²

Cable section, maximum

2,5 mm²

Mechanical data - Dimensions

Length of sensor

63 mm

Width of sensor

106 mm

Height of sensor

99 mm

Diameter of Castor

25 mm

Length of the lever

25 mm

Width of the lever

25 mm

Height of the lever

141 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

16 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

Sulkeutuva kosketin (NO), avautuva kosketin (NC)

Switching principle

Suoratoiminen

Maximale Schalthäufigkeit

3 000 /h

Material of the contacts, electrical

Hopea

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
Internet: www.schmersal.com.cn
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:T/M 441
Type:See ordering code
Description of the component:Position and limit switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Shanghai, December 5, 2023
  GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Tiedot ja arvot on tarkastettu huolellisesti. Kuvat voivat poiketa alkuperäisestä. Tarkemmat tekniset tiedot löytyvät manuaalista. Pidätämme oikeuden teknisiin muutoksiin ja virheisiin.

Luotu: 14.4.2025 7.31