schmersal_s_icon.png

T2S 016-21Y

Ürün numarası: 101054869

Downloads

TraceParts CAD Verileri
ePLAN Veri
CADENAS CAD Verileri
SISTEMA Veri
  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 3 Contacts
  • 67 mm x 105 mm x 43 mm ( basic component)
  • With large after-travel
  • Actuator head with captive stainless steel ball actuator

Ordering data

Product type description

T2S 016-21Y

Article number (order number)

101054869

EAN (European Article Number)

4030661002118

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mekanik

Slide form

Küre

Housing material

Hafif alaşım kokil döküm, boyanmış

Housing coating material

boyanmış

Gross weight

400 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

2

Mechanical data

Actuating element

Piston

Mechanical life, minimum

5.000.000 Operations

Actuating angle

20 °

Actuating force

25 N

Contact opening

2 x 2,5 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

1 m/s

Note (Actuating speed)

Anahtar eksenine dikey uyarı açısı ile uyarı hızı

Mechanical data - Connection technique

Termination

Vida bağlantısı M20 x 1.5

Cable section, maximum

2,5 mm²

Note

Kablo kısmı hakkındaki bütün göstergeler iletken yüksüklerini dahil ediyor.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

43 mm

Width of sensor

67 mm

Height of sensor

160 mm

Diameter of the Plunger

10 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

Normalde açık kontakt (NO), Normalde kapalı kontakt (NC)

Note (Switching element)

çift kesme kontaktlı

Switching principle

Yavaş hareket

Material of the contacts, electrical

AgCdO, kendi kendini temizler, pozitif hareket

Note

Note (General)

Actuation from the side of the plunger should be avoided, since this reduces the mechanical life of the position switch.

Switch hareket şeması

Diyagram

131054869 T2S 016-21Y
  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 3 Contacts
  • 67 mm x 105 mm x 43 mm ( basic component)
  • With large after-travel
  • Actuator head with captive stainless steel ball actuator

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M/T 015
M/T 016
M/T 017
Type:See ordering code
Description of the component:Limit switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:DIN EN 60947-5-1:2010
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, March 22, 2017
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Veriler ve ayrıntılar dikkatli bir şekilde kontrol edilmişlerdir. Görüntüler orijinalden farklı olabilir. Daha fazla teknik veri kılavuzda bulunabilir. Teknik değişiklikler ve hatalar olabilir.

Udarbejdet d. 4.04.2025 15:42