schmersal_s_icon.png

SCREW SET M5X12

Codice prodotto: 101135338

Downloads

TraceParts CAD
ePLAN Dati
CADENAS CAD Data
SISTEMA Dati

Ordering data

Product type description

SET DI VITI M5X12

Article number (order number)

101135338

EAN (European Article Number)

4030661280172

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

metallo zincato

Gross weight

6 g

Mechanical data

Type of the fixing screws

M5X12

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Type of the screw head

Flat head screw with one-way slot

Property class

8.8

Scope of delivery

Scope of delivery of mounting material

2x Safety screws


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

I dettagli e i dati qui riportati sono stati attentamente verificati. Le immagini possono differire dagli originali. Altri dati tecnici possono essere trovati nei manuali. Salvo modifiche tecniche o errori.

Generato il 30/04/2025, 11:36