schmersal_s_icon.png

ADDITIONAL MODULE MGB2-00A01

Codice prodotto: 103038470

Downloads

TraceParts CAD
ePLAN Dati
CADENAS CAD Data
SISTEMA Dati
  • hygienic design
  • Protection class IP69K

Ordering data

Product type description

MODULO AGGIUNTIVO MGB2-00A01

Article number (order number)

103038470

EAN (European Article Number)

4030661553504

eCl@ss number, version 12.0

27-37-13-02

eCl@ss number, version 11.0

27-37-13-02

eCl@ss number, version 9.0

27-37-13-02

ETIM number, version 7.0

EC000041

ETIM number, version 6.0

EC000041

General data

Versions

Interruttore principale modulo aggiuntivo 63A

Design

Terminale PE

Installation conditions (mechanical)

Additional module for retrofitting for front installation main switch

Housing material

materiale sintetico

Colour of the housing

nero

Gross weight

40 g

Mechanical data

Mounting

Viti

Mechanical data - Connection technique

Cable section, minimum

1 mm², flessibili

4 mm², rigido

Cable section, maximum

16 mm², rigido

10 mm², flessibili

Note

Tutte le indicazioni sulla sezione del cavo includono le bussole del conduttore.

Wire cross-section

4 AWG

Tightening torque of electrical connection

1,8 Nm

Terminal (mechanical)

collegamento a vite

Mechanical data - Dimensions

Length

72 mm

Width

20 mm

Height

40 mm

Ambient conditions

Ambient temperature

+0 ... +80 °C

Restistance to shock

30 g / 18 ms

Resistant to vibration

20 g / 10 ... 150 Hz

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

63 A

Rated operating voltage

690 VAC

Switching capacity, AC-3

18.500 W

Switching capacity, AC-23

22.000 W

Scope of delivery

Note (scope of delivery, number and type)

Mounting screws included in the delivery

Note

Note (General)

Can be used for 63A main switches of the product series B200, series B263


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

I dettagli e i dati qui riportati sono stati attentamente verificati. Le immagini possono differire dagli originali. Altri dati tecnici possono essere trovati nei manuali. Salvo modifiche tecniche o errori.

Generato il 29/07/2025, 13:10