schmersal_s_icon.png

MS 017-22Y

Codice prodotto: 101054923

Downloads

TraceParts CAD
ePLAN Dati
CADENAS CAD Data
SISTEMA Dati
  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 4 Contacts
  • 67 mm x 130 mm x 43 mm ( basic component)

Ordering data

Product type description

MS 017-22Y

Article number (order number)

101054923

EAN (European Article Number)

4030661002446

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

meccanico

Slide form

Sfera

Housing material

metallo leggero pressofuso, verniciata

Housing coating material

verniciato

Gross weight

392 g

General data - Features

Number of normally closed (NC)

2

Number of normally open (NO)

2

Mechanical data

Actuating element

Pistone

Mechanical life, minimum

1.000.000 Operations

Actuating angle

20 °

Actuating force

16 N

Contact opening

2 x 1,2 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

1 m/s

Note (Actuating speed)

Velocità di azionamento con un angolo di avvicinamento

Mechanical data - Connection technique

Termination

Collegamento a vite M20 x 1.5

Cable section, minimum

1,5 mm²

Cable section, maximum

2,5 mm²

Note

Tutte le indicazioni sulla sezione del cavo includono le bussole del conduttore.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

43 mm

Width of sensor

67 mm

Height of sensor

141 mm

Diameter of the Plunger

6 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

2,5 A

Switching element

contatto di chiusura (NO) / contatti d'apertura (NC) /

Note (Switching element)

Ponticelli di contatti galvanicamente separati

Switching principle

Commutazione rapida

Bounce duration, maximum

2,5 ms

Switchover time, maximum

40 ms

Material of the contacts, electrical

Argento

Note

Note (General)

Evitare l'azionamento laterale, perchè tale modalità riduce la durata dell'interruttore di posizione.

131054923 MS 017-22Y
  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 4 Contacts
  • 67 mm x 130 mm x 43 mm ( basic component)

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M/T 015
M/T 016
M/T 017
Type:See ordering code
Description of the component:Limit switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:DIN EN 60947-5-1:2010
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, March 22, 2017
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

I dettagli e i dati qui riportati sono stati attentamente verificati. Le immagini possono differire dagli originali. Altri dati tecnici possono essere trovati nei manuali. Salvo modifiche tecniche o errori.

Generato il 20/07/2025, 23:09