ZQ315AR-11A1
ZQ315AR-11A1
Product type description: ZQ(1)(2)-(3)(4)-(5)-(6) |
(1) | |
215 | Metal enclosure, design to EN 50047 |
215L | like 215 with elongated hole |
315 | Metal enclosure, design to EN 50041 |
(2) | |
without | Pulling direction of the towing eye upwards |
AL | Pulling direction of the towing eye to the left |
AR | Pulling direction of the towing eye to the right |
(3) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
12 | 1 NO contact/2 NC contacts |
(4) | |
without | Contacts silver plated (Standard) |
A1 | Gold contacts 0,3 μm |
A2 | Gold contacts 1,0 μm |
A3 | Gold contacts 3,0 μm |
(5) | |
without | without LED |
G | Status LED |
(6) | |
without | Cable entry M20 |
ST | Connector plug M12, 4-pole or 8-pole |
STM | Connector plug M12, metal, 4-pole or 8-pole |
- Metal enclosure
- wire pull and breakage detection
- Design to EN 50041
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
Ordering data
Product type description |
ZQ315AR-11A1 |
Article number (order number) |
103048798 |
EAN (European Article Number) |
4030661621456 |
eCl@ss number, version 12.0 |
27-37-12-01 |
eCl@ss number, version 11.0 |
27-37-12-01 |
eCl@ss number, version 9.0 |
27-37-12-01 |
ETIM number, version 7.0 |
EC002033 |
ETIM number, version 6.0 |
EC002033 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN ISO 13850 EN IEC 60947-5-1 EN IEC 60947-5-5 |
Housing construction form |
forma di costruzione normale |
Actuator type to EN 50041 |
B |
Housing material |
Metallo, zinco pressofuso |
Housing coating material |
verniciato |
Length of the wire, maximum |
25 m |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100.000 Operations |
Mechanical data
Mechanical life, minimum |
10.000.000 Operations |
Actuation direction |
right |
Positive break force, minimum |
50 N |
Tightening torque of the fixing screws |
2 Nm |
Tightening torque of the fastening screws for the housing cover |
2,6 Nm |
Mechanical data - Connection technique
Termination |
Collegamento a vite M20 x 1.5 |
Cable section, minimum |
0,34 mm² |
Cable section, maximum |
1,5 mm² |
Tightening torque of electrical connection, minimum |
0,6 Nm |
Tightening torque of electrical connection, maximum |
0,8 Nm |
Mechanical data - Dimensions
Length |
32,4 mm |
Width |
40 mm |
Height |
93,4 mm |
Width of the actuator |
91 mm |
Height of the actuator |
21,4 mm |
Ambient conditions
Degree of protection |
IP66 IP67 |
Ambient temperature |
-30 ... +80 °C |
Protection class |
I |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
300 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Degree of pollution |
3 |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
400 A |
Utilisation category AC-15 |
240 VAC |
Utilisation category AC-15 |
3 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
3 A |
Switching element |
1 contatto di chiusura (NO) / 1 contatti d'apertura (NC) |
Material of the contacts, electrical |
Gold-plated silver (AgNi 10 + Au 0,3µm) |
Note
Note (General) |
Lunghezza di fune consigliata per interruttori di emergenza a fune dipendente dall'intervallo di temperatura circostante. Poiché le redance si deformano con la trazione della fune, dopo il montaggio tirare più volte con forza la fune. In seguito, la fune deve essere tesa mediante una vite ad occhiello o un tenditore a vite. Ogni 2 a 5 metri di fune è necessario un supporto per la fune, vedi accessori |
Filtro lingua
Scheda Tecnica
Manuale d'istruzioni e dichiarazione UE di conformità
Certificazione UL
Cetificato CCC
Libreria SISTEMA-VDMA
Download dell'ultima versione di Adobe Reader
Immagine del prodotto (foto singola per catalogo)
Disegno quotato disp. di base
Disegno quotato disp. di base
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | ZQ215 / ZQ315 1) TQ215 / TQ315 2) |
Type: | See ordering code |
Description of the component: | Pull-wire emergency stop switch ZQ215 and ZQ315 1), Pull-wire switch TQ215 and TQ315 2) |
Relevant Directives: | 1) Machinery Directive | 2006/42/EC |
2) Low Voltage Directive | 2014/35/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 1) EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 1) EN ISO 13850:2015 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 26, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | ZQ215 / ZQ315 1) TQ215 / TQ315 2) |
Type: | See ordering code |
Description of the component: | Pull-wire emergency stop switch ZQ215 and ZQ315 1), Pull-wire switch TQ215 and TQ315 2) |
Relevant legislation: | 1) Supply of Machinery (Safety) Regulations | 2008 |
2) Electrical Equipment (Safety) Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 1) EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 1) EN ISO 13850:2015 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, May 25, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
I dettagli e i dati qui riportati sono stati attentamente verificati. Le immagini possono differire dagli originali. Altri dati tecnici possono essere trovati nei manuali. Salvo modifiche tecniche o errori.
Generato il 14/05/2025, 23:43