schmersal_s_icon.png

ACC-NRS-M5X16-CSS-2PCS

Codice prodotto: 103052254

Downloads

TraceParts CAD
ePLAN Dati
CADENAS CAD Data
SISTEMA Dati

Ordering data

Product type description

ACC-NRS-M5X16-CSS-2PCS

Article number (order number)

103052254

EAN (European Article Number)

4030661632087

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

metallo zincato

Gross weight

6 g

Mechanical data

Type of the fixing screws

M5X16

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Type of the screw head

Countersunk screw with one-way slot

Property class

8.8

Scope of delivery

Scope of delivery of mounting material

2x Safety screws


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

I dettagli e i dati qui riportati sono stati attentamente verificati. Le immagini possono differire dagli originali. Altri dati tecnici possono essere trovati nei manuali. Salvo modifiche tecniche o errori.

Generato il 26/08/2025, 01:18