Scheda Tecnica
CSP 11-34-D-M-ST

CSP 11-34-D-M-ST

  • 1 x connector plug M12, 8-pole
  • Actuation from side
  • without On-site acknowledgment
  • NOTICE: Not available! (Replacement: RSS 36 I)
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Tampering protection by paired coding of sensor and actuator
  • Misaligned actuation possible
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

I dettagli e i dati qui riportati sono stati attentamente verificati. Le immagini possono differire dagli originali. Altri dati tecnici possono essere trovati nei manuali. Salvo modifiche tecniche o errori.

Generato il 01/08/2025, 13:06