PROTECT PSC1
- Modular expansion with up to 64 inputs / outputs
- 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
- 14 safe inputs on the base module
- 2 Signalling outputs
- 2 safety relay contacts
Feldbus Protokoll
幅
Number of axis monitoring, max.
Master-Master-Kommunikation
SD Card Slot
システムコンポーネント
Accessories
PSC1-A-90-PROG-CABLE
- USB programming cable for programming and/or diagnosing the PSC1 control systems
PSC1-A-99-SD-MEMORY-CARD
- The SD memory card is used for the optional backup of the user program
- Can be used with all PSC1 control systems with the -MC, -FB1 and -FB2 option
PSC1-A-91-SAFEPLC2
- License dongle for SafePLC2
- Is required for saving, compiling and transferring the program to the control system
Expansion modules