I/OモジュールSFB・SFB関連製品

EtherNet/IP Safety-Field-Box

EtherNet/IP Safety-Field-Box


  • 最大8つのセーフティスイッチの接続用
  • 内蔵デュアルポートスイッチ
  • 保護構造 IP66, IP67

カテゴリーへ
PROFINET Safety-Field-Box

PROFINET Safety-Field-Box


  • PROFINET / PROFIsafe用セーフティフィールドボックス
  • 最大8つのセーフティスイッチの接続用
  • 内蔵デュアルポートスイッチ、IRT対応
  • 保護構造 IP67

カテゴリーへ
新型
EtherCAT Safety-Field-Box

EtherCAT Safety-Field-Box


  • 最大8つのセーフティスイッチの接続用
  • 内蔵デュアルポートスイッチ
  • 保護構造 IP66, IP67

カテゴリーへ
SFB Pre-wired cable and connecting cables

SFB Pre-wired cable and connecting cables


カテゴリーへ
SFB adapter cable

SFB adapter cable


カテゴリーへ
Special SFB devices

Special SFB devices


カテゴリーへ
System Engineering Tool

System Engineering Tool


カテゴリーへ
The Safety Fieldbox is suitable for simple plug and play installation of up to eight safety switchgear devices. All common types of safety switchgear can be connected via the 8-pole M12 device connector: switches, sensors, interlocks, light grids and also control panels. This solution is also suitable for larger machines and plants, because up to 10 safety field boxes with up to 80 safety switchgear can be easily connected in series.