EX-BNS 40S-12ZG 5,0M
EX-BNS 40S-12ZG 5,0M
Typebenaming van het product: EX-BNS40S-12Z(1)-(2) |
(1) | |
zonder | zonder LED-statusindicatie |
G | met LED-statusindicatie |
(2) | |
zonder | Met verzonken bevestigingsgaten |
C | verdekte tapgaten aan de achterkant |
- Explosion protection for ATEX Zones 2 and 22
- Stainless steel enclosure
- 88 mm x 27 mm x 14,5 mm
- Concealed mounting possible
- Insensitive to transverse misalignment
- no mechanical wear
- Suitable for food processing industry
- Cable connection suitable for the food industry
Ordering data
Product type description |
EX-BNS 40S-12ZG 5,0M |
Article number (order number) |
103002172 |
EAN (European Article Number) |
4030661428451 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
ATEX (Konformitätserklärung) |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN IEC 60079-15 EN 60079-31 |
Explosion protection zones |
2 22 |
Explosion protection category |
3G 3D |
Explosion protection designation |
D II 3G Ex nA nC IIC T6 Gc D II 3D Ex tc IIIC T80°C Dc X |
Manufacturer declaration |
ATEX Zone 2 en 22 |
General data
Standards |
BG-GS-ET-14 EN IEC 60947-5-3 |
Housing construction form |
Blok |
Installation conditions (mechanical) |
niet vlak |
Housing material |
Edelstaal (V4A) |
Gross weight |
412 g |
General data - Features
Coding |
Ja |
Short circuit detection |
Ja |
Cross-circuit detection |
Ja |
Integral system diagnostics, general |
Ja |
Prerequisite evaluation unit |
Ja |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
1 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO) |
25.000.000 Operations |
Mechanical data
Active area |
zijdelingse |
Actuating element |
Magneet |
Impact energy, maximum |
7 J |
Direction of motion |
Frontaal ten opzichte van de actieve zijde |
Mechanical data - Switching distances according EN IEC 60947-5-3
Assured switching distance "ON" Sao |
8 mm |
Assured switching distance "OFF" Sar |
18 mm |
Mechanical data - Connection technique
Length of cable |
5 m |
Termination |
kabel |
Wire cross-section |
0,25 mm2 |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
LiYY |
Mechanical data - Dimensions
Length of sensor |
14 mm |
Width of sensor |
88 mm |
Height of sensor |
27 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-20 ... +60 °C |
Storage and transport temperature |
-25 ... +80 °C |
Resistance to vibrations |
10…55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Required rated short-circuit current |
100 A |
Switching voltage, maximum |
24 VDC |
Switching current, maximum |
0,01 A |
Switching capacity, maximum |
0,24 W |
Switching element |
1 maakcontact (NO), 2 verbreekcontacten (NG) |
Switching frequency, maximum |
5 Hz |
Electrical data - Digital Output
Design of control elements |
Diverse, Reed-contact |
Status indication
Note (Integral System Diagnostics, status ) |
LED licht op als de veiligheidsdeur gesloten is. |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BPS 40S-2 BPS 40S-1-C BPS 40S-2-C |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Afbeelding van de contactsymbolen bij gesloten beschermvoorziening. De contactconfiguraties voor versies met of zonder LED zijn identiek. |
Wiring example
Note (Wiring diagram) |
Contact S21-S22 moet in het veiligheidscircuit geïntegreerd worden. |
Taalfilter
Datasheet
Bedieningshandleiding en conformiteitsverklaring
SISTEMA-VDMA-bibliotheek/library
Download de nieuwste versie van Adobe Reader
Foto van het product (individuele catalogusfoto)
Maatschets basistoestel
Contactschema
Karakteristiek diagram
Karakteristiek diagram
EU-conformiteitsverklaring | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Verklaring: | Hiermee verklaren wij dat de hieronder beschreven producten op grond van hun ontwerp en constructie beantwoorden aan de relevante Europese Richtlijnen. |
Benaming van de component: | EX-BNS 40S | EX-BPS 40S |
D II 3G Ex ec nC IIC T6 Gc | D II 2G Ex h IIC T6 Gb | |
D II 3D Ex tc IIIC T80°C Dc | D II 2D Ex h IIIC T80°C Db |
Type: | zie bestelsleutel |
Beschrijving van de component: | Gecodeerde veiligheidssensor met magnetisch werkingsprincipe in combinatie met de Schmersal veiligheidsmodules AES / SRB of een vergelijkbare veiligheidsgerichte besturing die aan de vereisten van de EN 60947-5-3 beantwoordt. |
Geharmoniseerde Richtlijnen: | Machinerichtlijn | 2006/42/EG |
Explosiebeveiligingsrichtlijn (ATEX) | 2014/34/EU | |
RoHS-Richtlijn | 2011/65/EU |
Toegepaste normen: | EN 60947-5-3:2013 EN IEC 60079-0:2018 EN 60079-7:2015 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Gemachtigde voor het samenstellen van de technische documentatie: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
De conformiteit met de explosieveiligheidsrichtlijn 2014/34/EU (ATEX) wordt door de fabrikant verklaard zonder beroep te doen op een keuringsinstantie. |
Plaats en datum van opstelling: | Wuppertal, 27 februari 2023 |
![]() |
Rechtsgeldige handtekening Philip Schmersal Directeur |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-BNS 40S | EX-BPS 40S |
Marking: | D II 3G Ex ec nC IIC T6 Gc D II 3D Ex tc IIIC T80°C Dc | D II 2G Ex h IIC T6 Gb D II 2D Ex h IIIC T80°C Db |
Type: | See ordering code |
Description of the component: | Coded safety-sensor with magnetic operating principle in combination with the AES / SRB safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3. |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN IEC 60079-0:2018 EN 60079-7:2015 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center. |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 27, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
De genoemde gegevens en informatie zijn zorgvuldig gecontroleerd. Afbeeldingen kunnen afwijken van het origineel. Verdere technische gegevens zijn te vinden in de handleiding. Technische wijzigingen en fouten voorbehouden.
Gegenereerd op 02-04-2025 14:58