schmersal_s_icon.png

HDT-BL-GB

Artikelnummer: 103039533

Downloads

ePLAN Gegevens
SISTEMA Gegevens
  • hygienic design
  • blue, visible sealing elements
  • Customised symbols possible

Ordering data

Product type description

HDT-BL-GB

Article number (order number)

103039533

EAN (European Article Number)

4030661617435

eCl@ss number, version 12.0

27-37-12-10

eCl@ss number, version 11.0

27-37-12-10

eCl@ss number, version 9.0

27-37-12-10

ETIM number, version 7.0

EC000221

ETIM number, version 6.0

EC000221

Approvals - Standards

Certificates

cULus

hygiene tested

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

DIN EN 1672-2

Versions

Drukknop

Design

Rond

Keying

Installation conditions (mechanical)

naar keuze

Sealing type

Membraan

Lipafdichtingen

Material of the operators

Kunststof

Material of the dome

Kunststof

Material of the front ring

Messing, verchroomd

Colour of the operating element

Geel

Colour of the front ring

Zilver

Colour of the bellows

Blauw

Gross weight

47 g

General data - Features

Mounting flange

Ja

Probing possible

Ja

Number of switch positions

1

Anti-torsion protection

Yes

Mechanical data

Unlocking

zonder

Mechanical lifetime, Command devices

1.000.000 Operations

Actuating stroke

3,5 mm

Mounting

Centrale moer

Tightening torque of nuts, maximum

4 Nm

Mechanical data - Dimensions

Height

11 mm

Mounting height

13 mm

Note (Mounting height)

Height in front of the front panel.

Mounting depth

48 mm

Note (Mounting depth)

Depth behind front panel including one contact element

Diameter of touch surface

22 mm

diameters for the actuating heads

45 mm

Diameter of the front ring

44,5 mm

Mounting diameter

22,3 mm

Thickness, of the front panel, minimum

1,5 mm

Thickness of the front panel, maximum

6 mm

Spacing

65 x 65 mm

Ambient conditions

Degree of protection

IP67

IP69K

Ambient temperature

-25 ... +80 °C

Electrical data

Maximale Schalthäufigkeit

1.000 /h

Scope of delivery

Note (scope of delivery, number and type)

De montageflens SMF is bij de levering inbegrepen

Taalfilter

Download de nieuwste versie van Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:H program
Type:See ordering code
Description of the component:Command and signalling devices optionally as indicator lights, push buttons, illuminated push buttons, mushroom head impact buttons and switches, selector switches and selector buttons in conjunction with contact element and light elements CLP as well as potentiometer drives, step selector switches and main switches.
Relevant Directives:Low Voltage Directive2014/35/EU
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, June 18, 2024
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

De genoemde gegevens en informatie zijn zorgvuldig gecontroleerd. Afbeeldingen kunnen afwijken van het origineel. Verdere technische gegevens zijn te vinden in de handleiding. Technische wijzigingen en fouten voorbehouden.

Gegenereerd op 04-09-2025 09:32