schmersal_s_icon.png

ACC-PFB-SFB-VWIN-SCR

Varenummer: 103041447

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
  • Viewing window with screws

Ordering data

Product type description

ACC-PFB-SFB-VWIN-SCR

Article number (order number)

103041447

EAN (European Article Number)

4030661556918

eCl@ss number, version 12.0

27-24-26-91

eCl@ss number, version 11.0

27-24-26-91

eCl@ss number, version 9.0

27-24-26-91

ETIM number, version 7.0

EC001604

ETIM number, version 6.0

EC001604

General data

Material of viewing window

Polyamide PACM 12

Gross weight

6 g

Mechanical data

Type of the fixing screws, viewing window

2x TX10 (Torx)

Tightening torque of the fastening screws for the viewing window, maximum

0,6 Nm

Scope of delivery

Scope of delivery

Viewing window with screws


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 16.08.2025, 14:07