ACC-NRS-M5X25-FHS-2PCS
Varenummer:
103045415
ACC-NRS-M5X25-FHS-2PCS
Varenummer:
103045415
Downloads
TraceParts
CAD Data
ePlan
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
ACC-NRS-M5X25-FHS-2PCS |
Article number (order number) |
103045415 |
EAN (European Article Number) |
4030661564951 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Material |
sinkbelagt metall |
Mechanical data
Type of the fixing screws |
M5X25 |
Note (Type of the fixing screws) |
The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose. |
Type of the screw head |
Flat head screw with one-way slot |
Property class |
8.8 |
Scope of delivery
Scope of delivery of mounting material |
2x Safety screws |
Produktbilde (enkelt katalogbilde)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 06.04.2025, 03:17