schmersal_s_icon.png

ACC-NRS-M5X12-CSS-60PCS

Varenummer: 103053838

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-NRS-M5X12-CSS-60PCS

Article number (order number)

103053838

EAN (European Article Number)

4030661635828

General data

Material

sinkbelagt metall

Gross weight

118 g

Mechanical data

Type of the fixing screws

M5X12

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Type of the screw head

Countersunk screw with one-way slot

Property class

8.8

Scope of delivery

Scope of delivery of mounting material

60x Sicherheitsschrauben


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 21.08.2025, 06:35