TK 016-03Y-H-2322
TK 016-03Y-H-2322
Downloads
Produkt-typebetegnelse: T(1) 016-(2)Y-(3) |
(1) | |
S | Trykkbolt S |
2S | Teleskopnokk 2S |
K | Arm med rulle K |
2K | Vippespak 2K |
3K | Vinklet arm med rulle 3K |
8H | Arm med rulle 8H |
7H | Arm med rulle 7H |
10H | Justerbar pinne 10H |
H | Arm med rulle H |
4H | Fjærarm med pinne 4H |
2H | Bladfjærarm 2H |
3H | Arm med rulle 3H |
9H | Justerbar pinne 9H |
6H | Bladfjærarm 6H |
(2) | |
12 | 1 NO-kontakter / 2 NC-kontakt |
21 | 2 NO-kontakt / 1 NC-kontakter |
03 | 3 NC-kontakter |
30 | 3 NO-kontakter |
(3) | |
UE | Overlappende glidekontakter |
H | Trykkontakt med stafflete kontakter |
C | Blåsemangnet |
- 3 Cable entry M 20 x 1.5
- Metal enclosure
- 3 Contacts
- 67 mm x 105 mm x 43 mm ( basic component)
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type description |
TK 016-03Y-H-2322 |
Article number (order number) |
131148062 |
EAN (European Article Number) |
8905236104114 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mekanisk |
Slide form |
Trinsehjul |
Housing material |
Formstøpt lett legering, lakkert |
Housing coating material |
lakkert |
Gross weight |
399 g |
General data - Features
Number of normally closed (NC) |
3 |
Mechanical data
Actuating element |
Arm med rulle |
Roller material |
Plast |
Mechanical lifetime, minimum |
5.000.000 Operations |
Actuating angle, from left of switch axis |
45 ° |
Actuating angle, from right of switch axis |
30 ° |
Actuating force |
19 N |
Contact opening |
2 x 2,5 mm |
Actuating speed, minimum |
1 mm/min |
Actuating speed, maximum |
0,5 m/s |
Note (Actuating speed) |
Aktueringshastighet med vertikal aktueringsvinkel for koblingsaksel |
Mechanical data - Connection technique
Termination |
Skrueforbindelse M20 x 1.5 |
Cable section, maximum |
2,5 mm² |
Note |
Alle indikasjoner om kabelsnittet inkluderer lederhylsene. |
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of sensor |
43 mm |
Width of sensor |
67 mm |
Height of sensor |
143 mm |
Width of Castor |
8,5 mm |
Diameter of Castor |
20 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
400 VAC |
Utilisation category AC-15 |
4 A |
Switching element |
Åpner (NC) |
Note (Switching element) |
med dobbelt brudd |
Switching principle |
Trykkontakt med stafflete kontakter |
Material of the contacts, electrical |
Sølv |
Note
Note (General) |
Aktuering fra høyre bør unngås, siden dette reduserer den mekaniske levetiden til stillingsbryteren. |
Språk filter
Datablad
Bruksanvisning (vedlegg/hurtiganvisning)
UL sertifikat
CCC-sertifisering
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
Dimensjonsriktig tegning grunnenhet
Dimensjonsriktig tegning betjener
Diagram
131054893 TK 016-03Y
- 3 Cable entry M 20 x 1.5
- Metal enclosure
- 3 Contacts
- 67 mm x 105 mm x 43 mm ( basic component)
- Actuator heads can be repositioned by 4 x 90°
EU Declaration of Conformity | ![]() |
Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | T/M 015 T 016 T/M 017 |
Type: | See ordering code |
Description of the component: | Limit switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2004 + AC:2005 + A1:2009 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Pune, January 15, 2020 |
![]() |
Authorised signature Sagar Jeevan Bhosale Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 04.09.2025, 19:14