A-K5P-M12-S-G-10M-BK-2-X-A-4-69
A-K5P-M12-S-G-10M-BK-2-X-A-4-69
Downloads
Produkt-typebetegnelse: (1)-(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)-(13)-(14) |
(1) | |
A | ferdigkoplet kabel |
AHT | Interkonnektor |
AIE | Konnektor uten kabel |
(2)a | |
K | Kopling |
KK | Kopling - Kopling |
S | Stik |
SS | Stik - Stik |
SK | Stik - Kopling |
(2)b | |
3P | 3-polet |
4P | 4-polet |
5P | 5-polet |
6P | 6-polet |
7P | 7-polet |
8P | 8-polet |
9P | 9-polet |
10P | 10-polet |
11P | 11-polet |
12P | 12-polet |
23P | 23-polet |
2P+PE | 2-polet + PE |
3P+PE | 3-polet + PE |
(3) | |
M8 | M8 / rund 8 mm |
M12 | M12 |
M18 | M18 |
M23 | M23 |
DIN43650 | DIN 43650 |
(4) | |
R | Forriglingssperre |
S | Slruelås |
(5) | |
G | rett |
W | vinklet |
(6) | |
X | uten |
0.3M | 0,3 m |
0,5M | 0,5 m |
1M | 1 m |
1,5M | 1,5 m |
2M | 2 m |
2.5M | 2,5 m |
3M | 3 m |
5M | 5 m |
10M | 10 m |
15M | 15 m |
20M | 20 m |
(7) | |
X | uten |
BK | Svart |
GY | Grå |
OG | Oransje |
(8) | |
X | - |
1 | PVC |
2 | PUR |
3 | gummi |
4 | Silikon |
5 | PTFE |
(9) | |
X | Nøytral |
1LP | 1x LED - PNP |
2LP | 2x LED - PNP |
3LP | 3x LED - PNP |
(10) | |
X | uten |
A | B-kodet |
B | B-kodet |
(11) | |
1 | uten |
2 | UL |
3 | CSA |
4 | USA/CAN |
(12) | |
69 | IP69K |
(13) | |
VA | Materiale gjenger / rillemutter rustfritt stål (VA) |
(14) | |
075 | 0,75 mm² kabeldimensjon |
- Pre-wired cable
- 5-pole
Ordering data
Product type description |
A-K5P-M12-S-G-10M-BK-2-X-A-4-69 |
Article number (order number) |
103010818 |
EAN (European Article Number) |
4030661474373 |
eCl@ss number, version 12.0 |
27-06-03-11 |
eCl@ss number, version 11.0 |
27-06-03-11 |
eCl@ss number, version 9.0 |
27-06-03-11 |
ETIM number, version 7.0 |
EC001855 |
ETIM number, version 6.0 |
EC001855 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 61076-2-101 |
Gross weight |
365 g |
General data - Features
Halogen free |
Ja |
Cable drag chain suitable |
Ja |
Number of cable wires |
5 |
Mechanical data
Tightening torque, maximum |
1 Nm |
Mechanical data - Connection technique
Length of cable |
10 m |
Number of cable wires |
5 |
Wire cross-section |
0,34 mm2 |
Cable diameter |
5,2 mm |
Bending radius (fixed) |
5 x Ø-cable |
Bending radius (repeated) |
10 x Ø-cable |
Colour of the Cable mantle |
svart |
Material of the Cable mantle |
PUR |
Mechanical data - connector side A
Connector typ |
Female connector, M12 |
Design |
straight |
Connector coding |
A |
Connector latching |
Screw locking |
Material of the gland |
Metal, CuZn, nickel-plated |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Ambient conditions
Degree of protection |
IP65 IP67 IP69 |
Ambient temperature (Connector) |
-30 ... +90 °C |
Ambient temperature (fixed) |
-50 ... +90 °C |
Umgebungstemperatur (bewegt) |
-30 ... +90 °C |
Ambient temperature (drag chain) |
-25 ... +60 °C |
Electrical data
Thermal test current |
4 A |
Rated operating voltage |
60 VAC |
Rated operating voltage |
60 VDC |
Operating current |
4.000 mA |
Pin assignment
PIN 1 |
Brun |
PIN 2 |
Hvit |
PIN 3 |
Blå |
PIN 4 |
Svart |
PIN 5 |
Grå |
Språk filter
Datablad
UL sertifikat
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 09.06.2025, 09:23