schmersal_s_icon.png

A-K8P-M8-S-G-5M-BK-2-X-A-4

Varenummer: 103003639

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
Product type description:

(1)-(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)-(13)-(14)


(1)
APre-wired cable
AHTPre-wired cable high temperature
VInterconnector
SConnector without cable
AIEPre-wired cable Industrial Ethernet
VIEInterconnector Industrial Ethernet
VFBConnecting cable for fieldboxes

(2)a
KFemale connector
KKFemale plug - female plug
SMale connector
SSConnector - connector
SKConnector - female plug

(2)b
3P3-pole
4P4-pole
5P5-pole
6P6-pole
8P8-pole
8+1P8+1-pin
12P12-pole
23P23-pole
2P+PE2 pole + PE
3P+PE3 pole + PE

(3)
M8M8 / round 8 mm
M12M12
M18M18
M23M23
M12PM12 Power
RJ45RJ45
DIN43650DIN 43650

(4)
RLatching interlocking
SScrew locking

(5)
Gstraight
Wangled

(6)
Xwithout
0.3M0,3 m
0,5M0,5 m
1M1 m
1.5 m1.5 m
2M2 m
2.5M2.5 m
3M3 m
3.5M3.5 m
5M5 m
7.5M7.5 m
10M10 m
15M15 m
20M20 m

(7)
Xwithout
BKBlack
GNGreen
GYGrey
WHWhite

(8)
X-
1PVC
2PUR
3Rubber
4Silicone
5PTFE

(9)
XNeutral
1LP1x LED - PNP
2LP2x LED - PNP
3LP3x LED - PNP

(10)
Xwithout
AA-coding
BB-coding
DD-coding
TT-coding

(11)
1without
2UL
3CSA
4USA/CAN

(12)
69IP69
69KIP69K

(13)
VAMaterial coupling nut stainless steel

(14)
0750.75 mm² special cross section of cores
Ikke alle mulige maskiner med denne typenøkkelen kan leveres og/eller er teknisk omsettelige.
  • Pre-wired cable
  • 8-pole

Ordering data

Product type description

A-K8P-M8-S-G-5M-BK-2-X-A-4

Article number (order number)

103003639

EAN (European Article Number)

4030661429151

eCl@ss number, version 12.0

27-06-03-11

eCl@ss number, version 11.0

27-06-03-11

eCl@ss number, version 9.0

27-06-03-11

ETIM number, version 7.0

EC001855

ETIM number, version 6.0

EC001855

Approvals - Standards

Certificates

cULus

General data

Gross weight

240 g

General data - Features

Halogen free

Ja

Number of poles

8

Number of cable wires

8

Mechanical data

Tightening torque, maximum

0,6 Nm

Mechanical data - Connection technique

Length of cable

5 m

Number of cable wires

8

Wire cross-section

0,25 mm2

Cable diameter

6 mm

Bending radius (fixed)

5 x Ø-cable

Bending radius (repeated)

10 x Ø-cable

Colour of the Cable mantle

svart

Material of the Cable mantle

PUR

Mechanical data - connector side A

Connector typ

Female connector, M8

Design

straight

Connector coding

A

Connector latching

Screw locking

Material of the gland

Metal, CuZn, nickel-plated

Material of the handle

Plastic, TPU

Colour of the handle

Black

Ambient conditions

Degree of protection

IP65

IP67

IP68

Ambient temperature (Connector)

-25 ... +85 °C

Ambient temperature (fixed)

-50 ... +90 °C

Umgebungstemperatur (bewegt)

-25 ... +90 °C

Electrical data

Thermal test current

1,5 A

Rated operating voltage

30 VAC

Rated operating voltage

30 VDC

Operating current

1.500 mA

Pin assignment

PIN 1

Hvit

PIN 2

Brun

PIN 3

grønn

PIN 4

gul

PIN 5

Grå

PIN 6

Rosa

PIN 7

Blå

PIN 8

rød

Språk filter

Last ned den nyeste versjonen av Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 24.07.2025, 01:24