Datablad
BDF200-NH-11-LT-LT-LT-2875/2920

BDF200-NH-11-LT-LT-LT-2875/2920

  • slender shock-proof thermoplastic enclosure
  • to be installed at an ergonomic favourable position
  • to be fitted to commercial-off-the-shelf aluminium profiles
  • Thermoplastic enclosure
  • slender shock-proof enclosure
  • large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • Emergency stop, on/off and reset functions available
  • The position of the pushbuttons on the control panel can be freely selected.
  • Field labelling with separate plastic cover
  • Freely installable button caps for an optimal adaptation to the plants

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 08.09.2025, 05:50