Datablad
AZ/AZM 200-B40-RTAG1P20

AZ/AZM 200-B40-RTAG1P20

  • One-hand emergency exit,
    even in de-energised condition
  • Actuator for hinged and movable safety guards, especially for hinged doors with overlapping hinge
  • Easy and intuitive operation
  • With door detection sensor T
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Can be fitted with or without emergency exit

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 04.06.2025, 03:30